Select Your Country

Go to global website

ML100-55/25/103/115b/154 Retroreflective sensor

Key Benefits at a Glance

  • No controls
  • Miniature design
  • Easy to use
  • Clearly visible LEDs for Power ON, switching state and weak signal indication
  • Very bright, highly visible light spot
  • Full metal thread mounting
  • Not sensitive to ambient light

Show more

Please contact us for exact delivery estimation.1 551,00 ZAR Net price—your individual price will be shown during checkout process.
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • JA
  • ZH

Technical data of ML100-55/25/103/115b/154

Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, light on, DC version, PNP output, no controls, fixed cable with M12 plug
Effective detection range0 ... 5 m
Reflector distance0.02 ... 5 m
Threshold detection range7 m
Reference targetH50 reflector
Light sourceLED
Light typemodulated visible red light
Polarization filteryes
Diameter of the light spotapprox. 500 mm at a distance of 7 m
Opening angleapprox. 4 °
Optical facefrontal
Ambient light limitEN 60947-5-2:2007+A1:2012
MTTFd860 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: power on
Function indicatorLED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 20 mA
Switching typelight-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
UL approvalcULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection300 mm fixed cable with 4-pin, M12 x 1 connector
Material
HousingPC (Polycarbonate)
Optical facePMMA
Cable
LengthL300 mm
Massapprox. 20 g
Tightening torque, fastening screws0.6 Nm
Dimensions
Height31 mm
Width11 mm
Depth20 mm