Select Your Country

Go to global website

SPJB-**-PCW.*** Segment Protector Junction Box, Polycarbonate

Key Benefits at a Glance

  • Intrinsically safe (Ex ic)/non-incendive outputs
  • Impact resistant polycarbonate, NEMA 4x
  • Configurable cable entries for trunk and spurs
  • Packaged solution
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Class I, Division 2

Show more

FieldConnex® interface
Product Compliance: Europe – CE
PROFIBUS interface
FOUNDATION Fieldbus interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of SPJB-**-PCW.***

Design / MountingOutside installation
Installed componentsSegment Protector R2-SP-IC*
For technical data on installed electronic component see data sheet.
Degree of protectionEN 60529
Ambient temperature-35 ... 70 °C (-31 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % , no moisture condensation
Enclosure coverdetachable cover with retaining screws
Degree of protectionIP67, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13
Cable entrycable gland and stopping plug options see separate table
Material
Housingpolycarbonate, impact resistant
SealPolyurethane (PUR) , one-piece
Material thicknessenclosure body: 4 mm
enclosure cover: 3 mm
Dimensions(W x H x D)
160 x 240 x 90 mm
Mountingholes Ø4.5 mm