Select Your Country

Go to global website

SPJB-**-FB*.*** Segment Protector Junction Box, Polyester (GRP)

Key Benefits at a Glance

  • Intrinsically safe (Ex ic)/non-incendive outputs
  • Glass fiber reinforced polyester, NEMA 4x
  • Configurable cable entries for trunk and spurs
  • Packaged solution
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Class I, Division 2

Show more

FieldConnex® interface
Product Compliance: Europe – CE
FOUNDATION Fieldbus interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of SPJB-**-FB*.***

Design / MountingOutside installation
Installed componentsSegment Protector R2-SP-IC*
For technical data on installed electronic component see data sheet.
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % , no moisture condensation
Enclosure coverdetachable cover with stainless steel safety chain
Degree of protectionNEMA 6P, NEMA 12
Cable entrycable gland and stopping plug options see separate table
Material
Housingpolyester , impact resistant, glass fiber reinforced
SealPolyurethane (PUR) , one-piece
Material thicknessenclosure body: 4 mm
enclosure cover: 3 mm
Dimensions(W x H x D)
191 x 244 x 121 mm
MountingFlanged mounting Ø8 mm holes