Select Your Country

Go to global website

AIR30-8-HW-2500-5299/38a/76a Active infrared scanner

Key Benefits at a Glance

  • Single-beam light scanner
  • Can be used to monitor both main and ancillary closing edges
  • Accurate beam alignment thanks to finely bundled light beam
  • Detection range directly adjustable without removing front panel
  • Version with pre-assembled flush-mounted installation frame
  • Version for universal voltages

Show more

Product Compliance: Europe – CE
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT

Technical data of AIR30-8-HW-2500-5299/38a/76a

Single-beam light scanners with finely bundled light beam for monitoring main and ancillary closing edges
Detection range min.100 ... 1000 mm
Detection range max.100 ... 2500 mm
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)≤ 400 mm at a distance of 2000 mm
Transmitter frequency1800 Hz
Operating modeBackground evaluation
Diameter of the light spot50 mm at 2000 mm sensor range
Opening angleapprox. 1.4 °
Accessories providedMounting frame for sensors in the AIR30 and PROSCAN series (pre-mounted)
MTTFd1050 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Function indicatorLED red: lights up when output is active
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Factory settinglight-on
Operating voltageUB10 ... 48 V DC / 11 ... 36 V AC
No-load supply currentI0100 mA
Test inputemitter deactivation at +UB
Switching typelight/dark on, switchable
Signal outputrelay, 1 NO
Switching voltage≤ 50 V AC / 24 V DC
Switching current≤ 200 mA AC / 1 A DC
Response time50 ms
De-energized delaytoffapprox. 200 ms
StandardsEN 60947-5-2
Standards 2EN 61000-6-2 without EN 61000-4-5, EN 61000-4-11
Standards 3EN 61000-6-3
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP52
Connection5 m fixed cable
Material
Housingplastic
Optical faceLuran®
Mass50 g
Dimensions
Height45 mm
Width102 mm
Depth32 mm