Select Your Country

Go to global website

DA6-IU-2K-V Process control and indication equipment

Key Benefits at a Glance

  • 2 adjustable trip values
  • 2 relay outputs
  • Operation via keypad
  • Characteristic programmable via 12 interpolation points
  • Resetting the outputs, automatic, manual or with external signal
  • Connection via plug-in screw terminals
  • Auxiliary power output for sensors
  • Degree of protection IP65 in accordance with DIN EN 60529 (front only)
  • System hum suppression

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of DA6-IU-2K-V

Process control and indication equipment
Pre-selection2-fold
Data storage> 10 years, EEPROM
Programmingkeypad-driven menu
Type14-segment LED display, red
Number of digits6
Display valuedigit height 14 mm
Key interlockwith "high"-level at terminal "KEY"
Display interval-199999 ... 999999
with suppression of leading zeros
Decimal pointfreely adjustable
Resolution15 Bit
Scale factorvia characteristic curve with up to 12 value pairs
Resetmanually or external
FusingT 0.1 A
Operating voltageUB90 ... 260 V AC
Power consumptionP09 VA
Impedance> 1 MΩ for voltage measurement
< 50 Ω for current measurement
Analog voltage input0 ... 10 V / 2 ... 10 V DC,
-10 ... 10 V DC
Analog current input0 ... 20 mA / 4 ... 20 mA
Relaychangeover contact
Switching voltagemax. 250 V AC / 125 V DC
min. 5 V AC / 5 V DC
Switching currentmax. 5 A AC / 5 A DC
min. 10 mA DC
Switching powermax. 1250 VA / 150 W
Sensor supply24 V DC ± 15 % , 30 mA
15 V DC ± 1 %, 25 mA
Directive conformity
EMC Directive 2004/108/ECEN 61000-6-2:2006 (With shielded signal and control lines)
DIN EN 55011:2009, Class B
Standard conformity
Galvanic isolationEN 61010-1:2010
Degree of protectionEN 60529:1991 + A1:2000
Shock and impact resistanceEN 60068-2-27:2009
EN 60068-2-29:1995
Vibration resistanceEN 60068-2-6:2008
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity≤ 80 % (noncondensing)
Degree of protectionIP65 (front)
Connection8-pin and 9-pin connectors with screw terminals
Mass180 g
Dimensions96 mm x 48 mm x 102 mm
Mountingmounting frame with latch fastener