Select Your Country

Go to global website

NBN3-F31K2-Z8L-B33-S Inductive sensor

Key Benefits at a Glance

  • Direct mounting on standard actuators
  • Compatible with all process control systems
  • 2 solenoid valves can be connected
  • Weatherproof housing for outdoor applications
  • Temperature range -40 ... 167 °F (-40°C to 75°C)
  • 2-wire DC sensor with minimum off-state current
  • LEDs for switching state of sensor and solenoid valve
  • Plug-in terminals

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBN3-F31K2-Z8L-B33-S

Switching function2 x normally open (NO)
Output typeTwo-wire with minimum off-state current
Rated operating distancesn2.5 mm
Installationfor non-flush mounting
Output polarityDC
Assured operating distancesa0 ... 2.05 mm
Output type2x 2-wire
Operating voltageUB6 ... 30 V
Switching frequencyf0 ... 100 Hz
HysteresisHtyp. 0.5 mm
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionno
Voltage dropUd≤ 6 V
Operating currentIL4 ... 100 mA
Off-state currentIr100 ... 200 µA typ. 160 µA
Switching state indicatorLED, yellow
Valve status indicatorLED, yellow
MTTFd684 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Voltagemax. 32 V DC
Currentmax. 240 mA
Short-circuit protectionno
Reverse polarity protectionyes, with reversed output LED is out of function, therfore more power for solenoid valve
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient temperature-40 ... 75 °C (-40 ... 167 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection (system side)screw terminal , M20 x 1.5 cable gland
Core cross section (system side)1.5/2.5 mm2 flexible/rigid
Connection (valve side)4-pin, M12 x 1 socket
Housing materialrugged, translucent polycarbonate (PC) optimised for outdoor use
Housing basePC
Degree of protectionIP66 / IP67 / IP69
Tightening torque, fastening screws≤ 5 Nm
Tightening torque, housing screws1.5 Nm
Tightening torque, cable glandM20 x 1.5 ; max. 7 Nm
M12 x 1 max. 3 Nm
Tightening torque, stopping plug1 Nm
Dimensions
Height53 mm
Width100 mm
Length106 mm
Tightening torqueplug M12 x 1 , 1 Nm