Select Your Country
HiCTB08-SCT-44C-SC-RA Termination Board
Key Benefits at a Glance
- For 8 modules
- 24 V DC supply
- Supported signal types: DI/DO/AI/TI/AO/UIO
- Hazardous area: screw terminals, blue
- Non-hazardous area: screw terminals, black
Show more
Preferred Type



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of HiCTB08-SCT-44C-SC-RA
Connection | X20: terminals 3, 5(+); 4, 6(-) | |
Nominal voltage | 24 V DC , in consideration of rated voltage of used isolators | |
Voltage drop | 0.9 V , voltage drop across the series diode on the termination board must be considered | |
Ripple | ≤ 10 % | |
Fusing | 2 A , in each case for 8 modules | |
Power dissipation | ≤ 500 mW , without modules | |
Reverse polarity protection | yes |
Supply | Redundancy available. The supply for the isolators is decoupled, monitored and fused. |
Connection | X20: terminals 1, 2 | |
Output type | volt-free contact | |
Switch behaviour | no fault: relay contact closed power supply fault: relay contact open module fault: relay contact open | |
Contact loading | 30 V DC, 1 A |
Display elements | LED PWR1 (termination board power supply), green LED LED PWR2 (termination board power supply), green LED LED FAULT (fault indication), red LED - LED lits: module fault - LED flashes: power supply fault |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 For further information see system description. | |
Degree of protection | IEC 60529:2001 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP20 | |||||||||||||
Connection | ||||||||||||||
| ||||||||||||||
Core cross section | screw terminals: 0.25 ... 1.5 mm2 (24 ... 12 AWG) | |||||||||||||
Material | housing: polycarbonate, 10 % glass fiber reinforced | |||||||||||||
Mass | approx. 450 g | |||||||||||||
Dimensions | 108 x 200 x 163 mm (4.25 x 7.9 x 6.42 inch) (W x H x D) , depth including module assembly | |||||||||||||
| ||||||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | CESI 06 ATEX 022 | ||||
| |||||
Non-hazardous area | |||||
| |||||
Certificate | DEMKO 18 ATEX 2116 X | ||||
| |||||
Galvanic isolation | |||||
| |||||
Directive conformity | |||||
|
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |