Select Your Country

Go to global website

ENA58IL-R***-SSI Absolute rotary encoder

Key Benefits at a Glance

  • Recessed hollow shaft
  • SSI interface
  • Up to 32 Bit multiturn
  • Free of wear magnetic sampling
  • High resolution and accuracy
  • Additionally push buttons for preset function (only model characteristic SB2, SG2)
  • Up to 4096 pulses on incremental track

Show more

Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
SSI interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of ENA58IL-R***-SSI

Detection typemagnetic sampling
Device typeAbsolute rotary encoder
Linearity error≤ ± 0.1 °
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
MTTFd700 a at 40 °C
Mission Time (TM)20 a
L105 E+8 revolutions at 24/198 N axial/radial shaft load
Diagnostic Coverage (DC)0 %
Operating voltageUB4.5 ... 30 V DC (SSI, SSI + RS422) ; 10 ... 30 V DC (SSI + Push/Pull)
No-load supply currentI0typ. 50 mA
Power consumptionP0approx. 1.5 W
Time delay before availabilitytv< 450 ms
Output codeGray code, binary code
Code course (counting direction)adjustable
Interface typeSSI ; SSI + incremental track
Resolution
Single turnup to 16 Bit
Multiturnup to 16 Bit
Overall resolutionup to 32 Bit
Transfer rate0.1 ... 2 MBit/s
Cycle time< 100 µs
Standard conformityRS 422
Input typeSelection of counting direction (cw/ccw)
Signal voltage
High4.75 V ... UB or unconnected (cw descending)
Low0 ... 2 V (cw ascending)
Input current< 6 mA
Switch-on delay< 250 ms
Input typezero-set (PRESET 1) with falling edge
Signal voltage
High4.75 V ... UB
Low0 ... 2 V
Input current< 6 mA
Signal durationmin. 1.1 s
Output typeRS422, Push/Pull
Signal outputA+B+/A+/B
Pulses1024, 2048, 4096
ConnectorM12 connector, 8-pin or M23 connector, 12-pin
Cable∅7 mm, 6 x 2 x 0.14 mm2
Degree of protectionDIN EN 60529, IP65 or
IP67 (not for M23 device plug)
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 200 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 10 ... 1000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product.
Operating temperaturecable, movable installation: -5 ... 70 °C (23 ... 158 °F),
cable, fixed installation: -30 ... 70 °C (-22 ... 158 °F)
connector models: -40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity98 % , no moisture condensation
Material
Housingnickel-plated steel , painted
FlangeAluminum
ShaftStainless steel
Massapprox. 300 g , with cable
Rotational speedmax. 12000 min -1
Moment of inertia50 gcm2
Starting torque< 5 Ncm
Shaft load
Axial24 N
Radial198 N
Angle offset± 0.9 °
Axial offset± 0.3 mm static
Radial offset± 0.5 mm static