Select Your Country

Go to global website

BIS510P-F201A-60 Vision Sensor

Key Benefits at a Glance

  • Automatic learning of the reference image
  • Automatic search for optimum image section
  • Reliable on reflective surfaces through polarization filter technology
  • Integrated error image memory
  • Integrated illumination
  • Image and barcode recognition with 10 page/s and a maximum sheet speed of 4 m/s

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of BIS510P-F201A-60

Sheet inspection sensor for monitoring print by comparing stored images or barcode evaluation
Light typeIntegrated LED lightning (white)
Symbologies2/5 interleaved, Code13, Code39, Code128, Pharmacode
Object size25 mm x 25 mm
Read distance52 mm
Depth of focus± 5 mm
Reading field65 mm x 40 mm
Evaluation frequency10 Hz
Target velocitytriggered max. 4 m/s
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Image recordingreal-time , Program-controlled or triggered externally
Operation indicatorLED green: Ready for operation
Control elements2 x Button
LED indicationTrigger, Good, Bad, Teach, Diag1, Diag2, PWR
Operating voltageUB24 V DC ± 15% , PELV
No-load supply currentI0max. 250 mA
Power consumptionP06 W
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input voltageto be applied externally 24 V ± 15% PELV
Number/Type1 trigger input
1 teach input
2 input (IN1, IN2)
Input currentapprox. 2 mA at 24 V DC
Switching thresholdlow: < 10 V, high: > 15 V
Cable lengthmax. 30 m
Number/TypeTeach active, Good, Bad, Ready
Switching typePNP , short-circuit/overload protected
Switching voltageto be applied externally 24 V ± 15 % PELV
Switching currentmax. 100 mA each output
Cable lengthmax. 30 m
Standard conformity
Noise immunityEN 61326-1
Emitted interferenceEN 61000-6-4
Degree of protectionEN 60529
Photobiological safetyRisk group 1 according to IEC 62471
ApprovalsCE
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity80 % , noncondensing
Shock resistance< 50 g
Vibration resistance< 3 G , 11 ... 200 Hz
Degree of protectionIP67
Connection8-pin, M12x1 connector, standard (supply+IO) ,
5-pin, M12x1 socket, standard (IO) ,
4-pin, M12x1 socket, D-coded (LAN)
Material
HousingPC/ABS
Optical facePlastic pane
Installation4 x M6 threading
Massapprox. 160 g
Dimensions
Height tolerance± 0.3 mm
Width70 mm