Select Your Country

Go to global website

VAZ-SW-SUITE Configuration software

Key Benefits at a Glance

  • Includes VAZ-SW-ASIMON, VAZ-SW-DIAGNOSTIC and VAZ-SW-ACT32
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of VAZ-SW-SUITE

Combined software for configuration, diagnostics, and programming, for masters and safety monitors (type KE4, K20, K30, K31)
DescriptionVAZ-SW-ACT32: operating software for configuration, programming, AS-Interface diagnostics, and AS-Interface safety diagnostics
VAZ-SW-ASIMON: configuration of safety monitors, coupling of safety monitors, diagnostic information for further processing in higher-level control systems. Documentation and configuration. System diagnostics and troubleshooting.
VAZ-SW-DIAGNOSTIC: hardware diagnostics: serial numbers, software IDs, etc., device-specific parameters.
AS-Interface diagnostics: detection of short circuits to ground, double addresses, and interference voltage. Measurement of the AS-Interface voltage and currents. Error counters, access to error history in the master.
Safety diagnostics: safety status, display of test requirements and safety-related faults, instructions, and recommendations.
Hardware requirements500 MB of hard disk space available
Min. 256 MB working memory
Operating systemfrom Windows 7 (32 and 64 bit)