Select Your Country

Go to global website

UC-PROG-IR-USB Interface cable

Key Benefits at a Glance

Please contact us for exact delivery estimation.3 509,00 ZAR Net price—your individual price will be shown during checkout process.
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of UC-PROG-IR-USB

Interface cable for parameterization of sensors with IrDA interface
LED greenUSB communication active
LED yellowInfrared communication active
Operating currentIB< 100 mA
Interface typeInfrared (to the sensor)
Modepoint-to-point connection
Interface typeUSB 2.0 or higher (to the PC)
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistance30 g , 11 ms period
Vibration resistance10 ... 55 Hz , Amplitude ± 1 mm
Connection typeCable connector with cable PUR , 3 m
USB-Male Connector Typ A (Standard)
Degree of protectionIP65
Materialblack polycarbonate (PC)
Scope of deliveryInterface cable