Select Your Country

Go to global website

HD2-GTR-4PA.PN GatewayFieldConnex® Fieldbus

Key Benefits at a Glance

  • Gateway PROFINET RT to 4 x PROFIBUS PA segments
  • Up to 32 devices per PROFIBUS PA segment
  • Installation in Zone 2/Class I, Div. 2
  • Ring and system redundancy
  • Integrated webserver for diagnostics

Show more

FieldConnex® interface
Approval
PROFINET interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of HD2-GTR-4PA.PN

Gateway module for fieldbus power hub for PROFINET to PROFIBUS PA communication
Design / MountingMotherboard based
Installation in hazardous areaZone 2 / Div. 2
Rated voltageUr19.2 ... 35 V SELV/PELV
Rated currentIrtyp. 135 mA
Power dissipationapprox. 3.5 W
Number of segments4
Number of devices per segmentmax. 32
Fieldbus typePROFIBUS PA
Number of ports2
ProtocolPROFINET
Ethernet InterfaceConnector plug , 2x RJ45
Transfer rate100 MBit/s
RedundancyRing (MRP) , System S2
LED ETH1 LINK 2green: link status
LED ETH1 ACTyellow: activity status
LED ETH2 LINKgreen: link status
LED ETH2 ACTyellow: activity status
LED ERRred 2 Hz flashing: Ethernet error
LED Seg 1...4red 2 Hz flashing: PA error, red and LED DP/ERR red: MAU error
LED PWRgreen: Power on
LED DP/ERRred 2 Hz flashing: DP error ; red: Hardware error
LED Red.yellow: redundant operation primary device ; yellow 2 Hz flashing: synchronization or redundancy not available
CH/PROFIBUS DPfunctional insulation acc. to IEC 61010, rated insulation voltage 50 Veff
PROFIBUS DP/Supplyfunctional insulation acc. to IEC 61010, rated insulation voltage 50 Veff
CH/CHfunctional insulation acc. to IEC 61010, rated insulation voltage 50 Veff
CH/Ethernetfunctional insulation acc. to IEC 61010, rated insulation voltage 50 Veff
All circuits/FEfunctional insulation acc. to IEC 61010, rated insulation voltage 50 Veff
Ethernet/Supplyfunctional insulation acc. to IEC 61010, rated insulation voltage 50 Veff
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) vertically mounted , -40 ... 70 °C (-40 ... 158 °F) horizontally mounted
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Housing materialPolycarbonate
Degree of protectionIP20
Mass250 g
Dimensions
Height106 mm
Width40 mm
Depth128 mm
Mountingmotherboard mounting
CertificateTÜV 15 ATEX 7735 X
MarkingEx-Hexagon II 3 G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018
IECEx approvalIECEx TUR 16.0007X
Approved forEx ec IIC T4 Gc
Marine approvalpending
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.