Select Your Country

Go to global website

MB-FB-GTR1* Power Hub MotherboardFieldConnex® Fieldbus

Key Benefits at a Glance

  • For 2 gateway modules
  • For PROFIBUS PA
  • Redundant configuration
  • Installation in Zone 2/Class I, Div. 2
  • Spring terminals or screw terminals selectable

Show more

FieldConnex® interface
Approval
PROFIBUS interface
Product Compliance: Europe – CE
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of MB-FB-GTR1*

Power hub motherboard for protocol gateways modules
Design / MountingMotherboard based
Installation in hazardous areaZone 2 / Div. 2
Rated voltageUr19.2 ... 35 V SELV/PELV
Rated currentIr2 ... 3 A
Fault signalVFC alarm output via connectors
Rotary switchbus addressing, gateway-specific
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Housing materialPolycarbonate
Degree of protectionIP20
Massapprox. 300 g
MountingDIN rail mounting
CertificateTÜV 15 ATEX 7735 X
MarkingEx-Hexagon II 3 G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018
IECEx approvalIECEx TUR 16.0007X
Approved forEx ec IIC T4 Gc
Marine approvalpending
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.