Select Your Country

Go to global website

IUH-F190-FR2-02-20M-C1D1 Read/write head for hazardous areas

Key Benefits at a Glance

  • Explosion-proof housing
  • Most flexible midrange UHF read/write head for worldwide use
  • Ready-made PLC function blocks designed for quick and easy system integration
  • Compact and robust housing for harsh industrial environments
  • Switchable antenna polarization guarantees reliable tag detection and enhances process flow
  • Multi-tag reading of up to 40 tags ensures increased productivity
  • Approved for Class I, Groups B, C, D

Show more

Product Compliance: USA - UL
Product Compliance: USA - FCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IUH-F190-FR2-02-20M-C1D1

UHF read/write head for hazardous areas, for IDENTControl, Canada, USA, and Mexico
Operating frequency902 … 928 MHz: USA, Canada, Mexico, Colombia
Transmission licenses for other countries on request
Emitted power50 ... 500 mW EIRP adjustable
UL File NumberE254700
LED greenPower on
LED yellowRead/write operation successful
LED blueTransmission mode
Power consumptionP0≤ 7 W
Supplyfrom the IDENTControl
Standard conformity
Electromagnetic compatibilityEN 301489-1 V1.9.2:2011
EN 301489-3 V1.4.1:2003
SafetyEN 60950-1:2006/A1:2010
Degree of protectionEN 60529:2000
UL approvalClass I, Division 1, Groups B, C, D
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
Radio approvalUSA: FCC IREIUH-F190-V1
Canada: IC 13-116260
Mexico: RCPPEIU 14-2030
Colombia: 201580046
Ambient temperature-25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods, adjustable)
-25 ... 50 °C (-13 ... 122 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionNEMA Type 4, 7, 9
ConnectionM12 x 1 connector
Material
Housingdiecast aluminum
Basediecast aluminum
Massapprox. 7720 g
Dimensions
Height165 mm
Width267 mm
Length197 mm
Cable length20 m