Select Your Country

Go to global website

ENA58IL-S***-Profibus Absolute rotary encoder

Key Benefits at a Glance

  • Solid shaft
  • 30 Bit multiturn
  • Free of wear magnetic sampling
  • High resolution and accuracy
  • Mechanical compatibility with all major encoders with fieldbus interface
  • Status LEDs

Show more

Product Compliance: Europe – CE
PROFIBUS interface
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ENA58IL-S***-Profibus

Detection typemagnetic sampling
Device typeAbsolute rotary encoder
Linearity error≤ ± 0.1 °
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
MTTFd280 a at 40 °C
Mission Time (TM)12 a
L1055 E+8 revolutions at 40/110 N axial/radial shaft load
Diagnostic Coverage (DC)0 %
Operating voltageUB10 ... 30 V DC
Power consumptionP0approx. 2.5 W
Time delay before availabilitytv< 1000 ms
Output codebinary code
Code course (counting direction)adjustable
Interface typePROFIBUS DP
DPV0, DPV1, DPV2
Resolution
Single turnup to 16 Bit
Multiturnup to 14 Bit
Overall resolutionup to 30 Bit
Transfer rate≤ 12 MBit/s
ConnectorFor model with axial connector outlet or connection cover with radial connector outlet:
Profibus: 1 plug M12 x 1, 5-pin, B-coded; 1 socket M12 x 1, 5-pin, B-coded
Supply: 1 plug M12 x 1, 4-pin, A-coded
Terminal compartmentFor model with connection cover with radial cable outlet
Degree of protectionDIN EN 60529 ,
axial connector outlet: IP54
connection cover and shaft seal: IP66/IP67
connection cover, no shaft seal: IP65
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 1000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product.
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity98 % , no moisture condensation
Material
HousingZinc plated steel, painted
FlangeAluminum
ShaftStainless steel
Massapprox. 300 g for model without connection cover
approx. 480 g for model with connection cover
Rotational speedmax. 12000 min -1 for IP54, IP65
max. 3000 min -1 for IP66/IP67
Moment of inertia30 gcm2
Starting torque< 3 Ncm
Shaft load
Axial40 N
Radial110 N
Designationfor model without connection cover :
Terminator ICZ-TR-V15B, item number 127860 (optional)