Select Your Country
KFD2-VR-Ex1.19 Voltage Repeater
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Voltage input -10 V ... 10 V
- Voltage output -10 V ... 10 V
Preferred Type



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFD2-VR-Ex1.19
Signal type | Analog input |
Connection | Power Rail or terminals 11+, 12- | |
Rated voltage | Ur | 20 ... 35 V DC |
Ripple | within the supply tolerance | |
Rated current | Ir | < 25 mA |
Connection side | field side | |
Connection | terminals 4+, 5- | |
Input resistance | min. 10 MΩ | |
Transmission range | -10 ... 10 V | |
Offset voltage/current | < 2 mV / < 7 nA |
Connection side | control side | |
Connection | terminals 7-, 8+ | |
Voltage | -10 ... 10 V | |
Output resistance | max. 20 Ω |
Cut-off frequency | 1.2 kHz (-3 dB) | |||||||
Deviation | ||||||||
| ||||||||
Rise time | ≤ 0.4 ms |
Output/power supply | functional insulation, rated insulation voltage 50 V AC |
Display elements | LED | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 100 g | ||||||||||
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | BAS 01 ATEX 7262 | |||||||||||||
| ||||||||||||||
Supply | ||||||||||||||
| ||||||||||||||
Output | ||||||||||||||
| ||||||||||||||
Certificate | BASEEFA 10 ATEX 0079X | |||||||||||||
| ||||||||||||||
Galvanic isolation | ||||||||||||||
| ||||||||||||||
Directive conformity | ||||||||||||||
|
FM approval | ||||||||
| ||||||||
UL approval | ||||||||
| ||||||||
CSA approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |