Select Your Country

Go to global website

ENA42HD-S***-Analog Multiturn absolute rotary encoder

Key Benefits at a Glance

  • Very small housing
  • Sturdy construction
  • 4 Bit multiturn
  • Models with analog voltage or current output
  • Highly shock / vibration and soiling resistant
  • Increased shaft load capacity
  • Stainless steel housing
  • IP69K

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ENA42HD-S***-Analog

Heavy-duty encoder
Detection typemagnetic sampling
Device typeMultiturn absolute rotary encoder
Measuring rangemin. 0 ... 22.5 °
max. 16 x 360 °
Resolution17 Bit (13 bits/revolution)
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
Operating voltageUB8 ... 32 V DC
Current consumptiontyp. 15 mA (with voltage output)
typ. 20 mA (with current output)
Input typelower limit of measuring range
Signal voltage
High8 ... 32 V DC
Signal durationmin. 1 s
Input typeupper limit of measuring range
Signal voltage
High8 ... 32 V DC
Signal durationmin. 1 s
Output typeanalog voltage output or analog current output (see type code)
Default settingrising ramp at ccw rotation
Linearity error≤ 0.15 %
Load resistormin. 5000 Ω (with voltage output) , min. 500 Ω (with current output) ; Max. value for supply voltage 8 V. For higher supply voltage lower load resistance can be used.
ConnectorM12 connector, 5 pin
Cable2 m fixed cable , 5-wire , screened
Degree of protectionIEC/EN 60529
Climatic testingDIN EN 60068-2-3 , 95 % , no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 300 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 30 g, 55 ... 2000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product.
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity98 % , no moisture condensation
Flangeservo flange 42 mm with 4 x Threading M4
Shaft dimensions∅ x l10 mm x 20 mm
Degree of protectionIP65 / IP67 / IP68 / IP69k
Material
HousingStainless steel 1.4404 / AISI 316L
FlangeStainless steel 1.4404 / AISI 316L
ShaftStainless steel 1.4412 / AISI 440B
Massapprox. 350 g
Rotational speedmax. 6000 min -1
Moment of inertia30 gcm2
Starting torque< 5 Ncm
Shaft load
Axial270 N
Radial270 N
Dimensions
Diameter42 mm