Select Your Country

Go to global website

ENA58IL-S10C4E-1416B17-RH5 Absolute rotary encoder

Key Benefits at a Glance

  • Solid shaft
  • 30 Bit multiturn
  • Free of wear magnetic sampling
  • High resolution and accuracy
  • Mechanical compatibility with all major encoders with fieldbus interface

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ENA58IL-S10C4E-1416B17-RH5

Detection typemagnetic sampling
Device typeAbsolute rotary encoder
Linearity error≤ ± 0.1 °
MTTFd130 a at 40 °C
Mission Time (TM)12 a
L1055 E+8 revolutions at 40/110 N axial/radial shaft load
Diagnostic Coverage (DC)0 %
Operating voltageUB10 ... 30 V DC
Power consumptionP0approx. 3 W
Time delay before availabilitytv< 250 ms
Output codebinary code
Code course (counting direction)programmable,
cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface typePROFINET IO
Resolution
Single turnup to 16 Bit
Multiturnup to 14 Bit
Overall resolutionup to 30 Bit
Transfer rate100 MBit/s
Cycle time≥ 1 ms
Terminal compartmentConnection cover with radial cable outlet, with 2 threads M20 for cable glands
Degree of protectionDIN EN 60529, IP66, IP67
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 1000 Hz
Operating temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity98 % , no moisture condensation
Material
Housingstainless steel V4A
Flangestainless steel V4A
Shaftstainless steel V4A
Massapprox. 1000 g
Rotational speedmax. 3000 min -1
Moment of inertia50 gcm2
Starting torque< 5 Ncm
Shaft load
Axial40 N
Radial110 N