Select Your Country
KFD2-SR2-Ex1.W Switch Amplifier
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Dry contact or NAMUR inputs
- Relay contact output
- Line fault detection (LFD)
- Reversible mode of operation
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more
Preferred Type



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFD2-SR2-Ex1.W
Signal type | Digital Input |
Safety Integrity Level (SIL) | SIL 2 | |
Systematic capability (SC) | SC 3 |
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | Ur | 19 ... 30 V DC |
Ripple | ≤ 10 % | |
Rated current | Ir | ≤ 35 mA |
Power dissipation | ≤ 0.7 W | |
Power consumption | ≤ 0.7 W |
Connection side | field side | |
Connection | terminals 1+, 2+, 3- | |
Rated values | acc. to EN 60947-5-6 (NAMUR) | |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I > 6 mA | |
Pulse/Pause ratio | min. 20 ms / min. 20 ms |
Connection side | control side | |
Connection | terminals 7, 8, 9 | |
Output | signal ; relay | |
Contact loading | 250 V AC/2 A/cos φ > 0.75; 126.5 V AC/4 A/cos φ > 0.75; 40 V DC/2 A resistive load | |
Minimum switch current | 2 mA / 24 V DC | |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
Mechanical life | 107 switching cycles | |
Collective error message | Power Rail |
Switching frequency | < 10 Hz |
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21:2017 , EN 61326-3-1:2017 , EN IEC 61326-3-2:2018 | |
Degree of protection | IEC 60529:1989+A1:1999+A2:2013 | |
Functional safety | IEC/EN 61508:2010 | |
Input | EN 60947-5-6:2000 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 150 g | ||||||||||
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | PTB 00 ATEX 2080 | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Output | |||||||||||||||||
| |||||||||||||||||
Fault indication output | |||||||||||||||||
| |||||||||||||||||
Certificate | PF 08 CERT 0803 | ||||||||||||||||
| |||||||||||||||||
Input | Ex ic | ||||||||||||||||
| |||||||||||||||||
Certificate | TÜV 99 ATEX 1493 X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
FM approval | ||||||||
| ||||||||
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.