Select Your Country

Go to global website

MMB70-12GH50-1N-V1 Magnetic field sensor

Key Benefits at a Glance

  • Comfort series
  • 70 mm flush
Approval
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MMB70-12GH50-1N-V1

Switching functionNormally open (NO)
Output typeNAMUR
Rated operating distancesn5 ... 70 mm
Installationflush in non-magnetic metal
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 1000 Hz
Current consumption
Magnet detected≥ 2.3 mA
Magnet not detected≤ 1 mA
Switching state indicatorLED, yellow
MTTFd2828 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IECEx approval
Equipment protection level GaIECEx TUN 20.0007
Equipment protection level DaIECEx TUN 20.0007
ATEX approval
Equipment protection level GaTÜV 20 ATEX 241336
Equipment protection level DaTÜV 20 ATEX 241336
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4404 / AISI 316L
Sensing faceStainless steel 1.4404 / AISI 316L
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length60 mm
Diameter12 mm
Use in the hazardous areasee instruction manuals