Select Your Country

Go to global website

50FY41-V4A-12-KIT Magnetic field sensor

Key Benefits at a Glance

  • Hall Effect Sensor
  • Sensing range 2.5 mm
  • 4-wire DC
  • Magnet and Hall Effect Sensor included in kit
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of 50FY41-V4A-12-KIT

Switching functionNormally open (NO)
Output typePNP/NPN
Rated operating distancesn2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset
Installationnon-flush
Output polarityDC
Output type4-wire
Operating voltageUB10 ... 12 V
Short-circuit protectionNO
Voltage dropUd7 V @ 10 K load, 12 V supply
Operating currentIL0.5 mA
Current consumption30 mA
Standard conformity
StandardsIEC 60947-5-2:2012
IEC 60947-5-3:2013
IEC 61236-3-1:2008
CE conformity2014/30/EU
UL approvalcULus Listed, General Purpose
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typecable
Housing material316 stainless steel
Sensing face316 stainless steel
Degree of protectionIP69K
Cable
Cable diameter6.4 mm ± 0.4 mm
Bending radius> 10 x cable diameter
MaterialPVC
Coloryellow
Number of cores4
Core cross section0.34 mm2
LengthL3.5 m
Dimensions
Width39 mm
Depth12.7 mm
Length39 mm
NoteOnly approved for use with FYQLA1-140R-3 and KE5D2-6H/2R-S
Use only with actuator 52FY31-V4A