Select Your Country

Go to global website

PS125-450600 Socket 125A, 5 pole, red

Key Benefits at a Glance

  • Ex de and Ex t certified
  • Glass-fiber reinforced polyester (GRP) enclosure
  • Full equipment certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP66
  • Degree of protection ensured by means of bayonet catch
  • Low insertion force
  • Self-cleaning lamellar contacts

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of PS125-450600

Operating voltage380 ... 415 V
Operating current125 A max.
Terminal capacity
Main terminals capacity50 mm2
Main terminals torque3 Nm
Supply frequency50/60 Hz
Functionsocket
Usage categoryAC3: 415 V AC - 125 A
Number of poles5
Color coding according to IEC 60309red
Protective contact position according to IEC 603096 h
Cable typenon-armored cables
Cover fixing
ScrewsM6
Number4
Tightening torque3 Nm
Degree of protectionIP66
Cable entry
Number of cable entries2x M63
1x Cable gland , 1x Stopping Plug
Cable entry face B
M63 clamping range27 ... 48 mm
Material
Housingcarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Mass14 kg
Dimensions
External dimension (A)431 mm
External dimension (B)249 mm
External dimension (C)274 mm
Mounting holes distance (G)411 mm
Mounting holes distance (H)228 mm
Mounting holes diameter (J)9 mm
Maximum external dimension (K)538 mm
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateSIRA 11 ATEX 1044
MarkingEx-Hexagon II 2 GD
Ex de IIC T6 Gb
Ex t IIIC T80 °C Db
IECEx approvalIECEx SIR 11.0026
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0102
Plug connectionIEC 60309
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.