Select Your Country

Go to global website

PS125-740600 Plug 125A, 4 pole, red

Key Benefits at a Glance

  • Ex de and Ex t certified
  • Polyamide
  • Full equipment certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP66
  • Degree of protection ensured when plugged into socket and secured by means of bayonet catch
  • Low insertion force

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of PS125-740600

Operating voltage380 ... 415 V
Operating current125 A max.
Terminal capacity
Main terminals capacity50 mm2
Main terminals torque0.8 Nm
Supply frequency50/60 Hz
Functionplug
Usage categoryAC3: 415 V AC - 125 A
Number of poles4
Color coding according to IEC 60309red
Protective contact position according to IEC 603096 h
Cable typenon-armored cables
Clamping range (D)20 ... 57 mm
Degree of protectionIP66
Material
HousingPolyamide (PA)
Finishinherent color black
Mass1.25 kg
Dimensions
Diameter (D)121 mm
Total length (L)298 mm
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateSIRA 11 ATEX 1044
MarkingEx-Hexagon II 2 GD
Ex de IIC T6 Gb
Ex t IIIC T80 °C Db
IECEx approvalIECEx SIR 11.0026
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0102
Plug connectionIEC 60309
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.