Select Your Country

Go to global website

PS*-7* Plugs Ex de

Key Benefits at a Glance

  • Ex de and Ex t certified
  • Polyamide
  • Full equipment certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP66
  • Degree of protection ensured when plugged into socket and secured by means of bayonet catch
  • Low insertion force

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of PS*-7*

Operating voltagesee table
Operating currentsee table
Terminal capacitysee table
Supply frequency50/60 Hz
Functionplug
Number of polessee table
Color coding according to IEC 60309see table
Protective contact position according to IEC 60309see table
Cable typenon-armored cables
Clamping range (D)see table
Degree of protectionIP66
Material
HousingPolyamide (PA)
Finishinherent color black
Masssee table
Dimensionssee table
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateSIRA 11 ATEX 1044
MarkingEx-Hexagon II 2 GD
Ex de IIC T6 Gb
Ex t IIIC T80 °C Db
IECEx approvalIECEx SIR 11.0026
Degree of protectionEN 60529
CE marking0102
Plug connectionIEC 60309
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.