Select Your Country

Go to global website

FB9262BP20220.2 Universal Backplane

Key Benefits at a Glance

  • Universal backplane
  • Max. 20 slots for I/O modules
  • Redundancy (field bus and power supply)
  • Installation in Zone 1
  • For PROFIBUS, PROFINET, MODBUS RTU or MODBUS TCP

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of FB9262BP20220.2

Bus coupler2
Bus termination2
Supply2
I/O modules (single width)max. 20
I/O modules (dual width)max. 10
Maximum safe voltage Um60 V DC (SELV/PELV) / 253 V AC, depending on power supply
Input voltage rangeU18 ... 32 V DC (SELV/PELV) / 95 ... 253 V AC; depends on power supply
Redundancyyes
Fieldbus typePROFIBUS, PROFINET, MODBUS RTU or MODBUS TCP
Redundancyyes
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Degree of protectionEN 60529
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Degree of protectionIP30
Massapprox. 2133 g , without modules
Dimensions(W x H x D)
511 x 212 x 120 mm , without modules
Height211.8 mm
Width510.7 mm
Depth120 mm
EU-type examination certificateBVS 11 ATEX E 041 X
Marking
MarkingEx-Hexagon II 2 G Ex d e m IIC T4
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-7:2015+A1:2018
EN 60079-18:2015+A1:2017
ATEX approvalBVS 11 ATEX E 041 X
IECEx approval
IECEx certificateIECEx BVS 11.0019X
IECEx markingEx db eb mb IIC T4 Gb
Ex db eb IIC T4 Gb
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.