Select Your Country

Go to global website

MB35-F12-1N-5M Magnetic field sensor

Key Benefits at a Glance

  • Comfort series
  • 35 mm flush
Approval
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MB35-F12-1N-5M

Switching functionNormally open (NO)
Output typeNAMUR
Rated operating distancesn35 mm
Installationflush
Assured operating distancesa0 ... 35 mm
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 5000 Hz
Current consumption
Magnet detected≥ 3 mA
Magnet not detected≤ 1 mA
Switching state indicatorLED, yellow
MTTFd2781 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IECEx approval
Equipment protection level GbIECEx TUN 20.0007
Equipment protection level DaIECEx TUN 20.0007
ATEX approval
Equipment protection level GbTÜV 20 ATEX 241336
Equipment protection level DaTÜV 20 ATEX 241336
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialanodized aluminum
Sensing faceblack plastic
Degree of protectionIP67
Cable
MaterialPVC
Colorblue
Number of cores2
Core cross section0.34 mm2
LengthL5 m
Dimensions
Height12 mm
Width12 mm
Length30 mm
Use in the hazardous areasee instruction manuals