Select Your Country

Go to global website

BPC3200-N* Industrial Box PC

Key Benefits at a Glance

  • 7th generation Intel Celeron and i5 embedded processor generation
  • Supports high performance M.2 NVMe storage
  • Robust, fanless industrial design with -20 … +55 °C
  • Installation flexibility: stand-alone PC, Panel PC, system with enclosure
  • Integrated intrinsically safe USB ports for keyboard connections

Show more

Approval
Product Compliance: China – CCC
Product Compliance: USA - cULus
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of BPC3200-N*

Industrial Box PC
TypeIndustrial Box PC
ProcessorIntel® Core™ i5-7300U
Intel® Celeron™ 3965U
RAM2x SO-DIMM slots,
supports up to 32 GB DDR4-2133 (one SO-DIMM slot)
 
Configurable RAM options:
Industrial temperature grade (temperature option A):
A: 1x 4GB DDR4-2133 [Celeron]
B: 1x 8GB DDR4-2133
C: 1x 16GB DDR4-2133
 
Wide temperature grade (temperature option B):
K: 1x 4GB DDR4-2133 [Celeron]
L: 1x 8GB DDR4-2133
M: 1x 16GB DDR4-2133
Mass storageStorage interface:
1x M.2 2242/2280 M Key, PCIe + SATA 3
1x M.2 2242/2280 M Key, 2242/2280, SATA 3, supports Raid 0/1 [i5]
 
Configurable storage options:
Industrial temperature grade (temperature option A):
A: 32 GB M.2 SATA 3 [Celeron]
D: 256 GB M.2 NVMe 1.3 (PCIe 4x)
E: 512 GB M.2 NVMe 1.3 (PCIe 4x)
 
Wide temperature grade (temperature option B):
K: 32 GB M.2 SATA 3 [Celeron]
P: 256 GB M.2 NVMe 1.3 (PCIe 4x)
Q: 512 GB M.2 NVMe 1.3 (PCIe 4x)
Input currentmax. 3 A, max. 60 W
Power consumption
DC24 V d. c. (20 … 28 V d. c.) (SELV/PELV or NEC class 2)
Interface typeBackside:
1x Power button w/ LED indicator
1x DisplayPort 1.2 port (supports DP++)
1x mini DisplayPort 1.2 port (supports DP++)
2x USB Ex i ports prepared for Pepperl+Fuchs intrinsically safe keyboard
1x RS232/422/485 port (1x RJ45)
2x RJ45 ports for Gigabyte Ethernet (Intel I219 / I210)
1x USB 2.0 port
1x Power input w/ 3 pin terminal block
 
Left side:
2x Antenna holes
2x USB 3.1 Gen1 (5 Gbps) ports
1x 3,5mm audio jack (Line-out)
1x RS232/422/485 port (D-SUB 9)
1x Connector for external power button
 
Internal expansion options:
1x PCIe 4x slot for low profile cards
1x full-size mini PCI Express socket / M.2 2230 E Key socket
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (ind. Locations)
EN 61000-6-4:2007+A1:2011
EN 55035:2017/A11:2020
EN 55011:2016+A1:2017
Explosion protection
Directive 2014/34/EUEN IEC 60079-0:2018
EN IEC 60079-7:2015/A1:2018
EN 60079-11:2012
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Operating systemWindows® 10 IoT Enterprise LTSC 2021 x64
VisuNet RM Shell 6 (based on Windows® 10 IoT Enterprise LTSC 2021 x64) [Celeron, 4 GB RAM, 64 GB SSD]
 
Optional:
INN-: IGEL OS 11 based on Linux, without licence [Celeron, 8 GB RAM, 64 GB SSD]
JNN-: IGEL OS 12 based on Linux, without licence, [Celeron, 8 GB RAM, 64 GB SSD]
TNN-: ThinManager Ready [Celeron, 4 GB RAM, no storage]
Operating temperatureTemperature classes:
A: 0 … 45 °C (32 … 113 °F)
B: -20 … 55 °C (-4 … 131 °F) [with wide temperature grade RAM/storage]
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humiditymax. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78
Shock resistanceAcceleration: 15 g
Duration: 11 ms
Shocks: 18 (3 per axis per direction)
Vibration resistanceAmplitude / acceleration: +/- 0.075 mm // 1 g
Frequency range: 10Hz - 150 Hz
Sweeps: 20
Degree of protectionIP 20
MaterialPainted sheet metal and extruded aluminum
Massapprox. 2.5 kg
Dimensions305 mm x 193 mm x 45 mm
MountingWall mounting, DIN rail (via optional adapter)
UL approval
Approved forUL OrdLoc
UL approval E223772
UL61010-1 Ed.3
UL 61010-2-201 Ed2
CAN/CSA C22.2 No 61010-1-12
CAN/CSA C22.2 No 61010-2-201
 

 
IS circuits for
CL I, DIV 2, GP A-D
CL II, DIV 2, GP E, F, G
CL III
IS circuits for
CL I, ZN 2, IIC
CL II, ZN 22, IIIB
CL III, ZN 22, IIIA
Install per drawing 116-0478
 
Mounting in
CL I, DIV 2, GP A-D, T4
CL II, DIV 2, GP E, F, G
CL III
Mounting in
CL I, ZN 2, IIC, T4
CL II, ZN 22, IIIB
CL III, ZN 22, IIIA
ATEX approval
ATEX certificateUL 22 ATEX 2478X
ATEX markingII 3 G Ex ec [ic Gc] IIC T4 Gc
IECEx approval
IECEx certificateIECEx ULD 22.0016X
IECEx markingEx ec [ic Gc] IIC T4 Gc
IECEx standardIEC 60079-0:2017 Ed 7.0
IEC 60079-7:2017 Ed 5.1
IEC 60079-11:2011 Ed 6.0
CCC approval
CCC certificate2023322309005714
CCC markingEx ec [ic Gc] IIC T4 Gc
CCC standardGB 3836.1-2021
GB/T 3836.3-2021
GB/T 3836.4-2021