Select Your Country

Go to global website

DMU3200-* Direct Monitor Unit

Key Benefits at a Glance

  • Allows direct connection of Display to a PC video interface
  • Offers HDMI, DVI and VGA interface for high connectivity flexibility
  • Capacitive Touchscreen support via USB interface
  • Supports up to Full HD screen resolution
  • Robust, fanless industrial design with -20 … +55 °C operating temperature range

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of DMU3200-*

Direct Monitor Unit
TypeDirect Monitor Unit
Power consumption
DC24 V d. c. (20 … 28 V d. c.) (SELV/PELV or class 2)
Interface type1x Power input w/ 3 pin terminal block
1x HDMI
1x DVI-I
1x VGA
1x USB
1x 3,5mm audio jack (Line-out)
1x OSD Menu w/ power button
CommunicationCommunication Distance:
HDMI (typ. 5m @ Full HD)
DVI-I (typ. 5m @ Full HD)
VGA (typ. 10m @ Full HD)
USB (Touch-) signal (max. 5m)
depends on quality of cable and environment (EMC)
ResolutionMaximum resolution:
Full HD (1920 x 1080)
Electromagnetic compatibility
Directive 2014/30/EUDIN EN 55035:2018-04
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Operating temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humiditymax. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78
Shock resistanceAcceleration: 15 g
Duration: 11 ms
Shocks: 18 (3 per axis per direction)
Vibration resistanceAmplitude / acceleration: +/- 0.075 mm // 1 g
Frequency range: 10Hz - 150 Hz
Sweeps: 20
Degree of protectionIP 20
MaterialPainted sheet metal
Mass1 kg
Dimensions226 mm x 125 mm x 33 mm
MountingDirect mounting to P+F Display Unit (3200 series)
Supplementary informationOnly available as replacement part in combination with a P+F Display Unit of 3200 series