Select Your Country

Go to global website

SFP-2 SFP TransceiverFieldConnex®

Key Benefits at a Glance

  • 1000BASE-SX Gigabit Ethernet multimode-fiber SFP
  • Certified for use with Ethernet-APL field switches in Zone 2
  • Class 1 laser product complies with EN 60825-1
  • SFP Multi-Source Agreement compliant
  • Ethernet link up to 550 m
  • Duplex LC connector

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of SFP-2

SFP transceiver, 550 m, 1000BASE-SX, Gigabit Ethernet multimode fiber
Installation in hazardous areaZone 2
Interface type1000BASE-SX Gigabit Ethernet Fiber
Connection typeduplex LC to duplex LC
Transfer rate1.25 GBit/s
Fiber optics functionality
Wave length850 nm
Cable type50/125μm or 62.5/125μm multi-mode fiber optic
Cable lengthmax. 550 m
Connector type1 Duplex LC
Transmit power (optical)-9.5 ... -4 dBm
Receive sensitivity-18 ... 0 dBm
Link budget8.5 dBm
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityEN 61326 , NE 21
EthernetIEEE 802.3z for 1000BASE-SX Gigabit Ethernet Fiber
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Climatic conditionsDIN IEC 721
Laser safetyEN 60825-1 AEL Class 1
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g 10 ... 150 Hz
HousingSFP Multi-Source (MSA) compliant
Mass17 g
EU-type examination certificateTÜV 20 ATEX 8572 X
MarkingEx-Hexagon II 3 G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN 60079-11:2012 , EN 60079-15:2015
IECEx approvalIECEx TUR 21.0013X
Approved forEx ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.