Select Your Country

Go to global website

IC-HH51 Handheld

Key Benefits at a Glance

  • Robust design, suitable for indoor and outdoor use
  • Simple handling via large touch display
  • Wide variety of helpful functions already available in the standard software
  • Option to create application-specific software
  • Sliding mechanism for tool-free module replacement

Show more

Product Compliance: USA - FCC
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IC-HH51

Modular handheld, Android
DescriptionHandheld, touch screen, Wi-Fi, Bluetooth, Android
ProcessorNXP i.MX8M Mini, 4x Cortex A53 (4x 1.8 GHz) and 1x Cortex M4 (1x 400 MHz)
Memory16 GB Flash
2 GB RAM
Display5.0 inch TFT color display with LED backlight, capacitive
Resolution 1280 x 720 pixels
LED greenDevice on
KeyOn/off scanner
Battery typeLithium ion battery: 3.8 V; 6000 mAh
Supplyvia charger or from inserted Li-ion battery
Interface typePhysical: USB connection and Ethernet connection via charger (accessories)
Radio connection: WLAN IEEE 802.11 a/b/g/n/ac/d/h/e/i/r/w/v (2.4 GHz/5 GHz) Compatible with Bluetooth 5.0
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 300328
EN 301893
EN 62368-1
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
CE conformityCE
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
Radio approvalUSA: Contains FCC ID XO2-SPB228D
Canada: Contains IC 8713A-SPB228D
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Charging temperature5 ... 45 °C (41 ... 113 °F)
Degree of protectionIP54
Material
HousingPlastic ABS/PC
Massapprox. 390 g
Dimensions
Height28 mm
Width82 mm
Length174 mm
NoteLi-ion battery included in scope of delivery
The charger is not included in the scope of delivery