Select Your Country
IUH-HH50-FR2-02 RFID read/write device
Key Benefits at a Glance
- Suitable for all IUC read/write tags according to EPC Gen2 (ISO/IEC 18000-63)
- Robust design, suitable for indoor and outdoor use
- Interchangeable module for IC-HH5x handheld


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
Technical data of IUH-HH50-FR2-02
RFID read/write device for handheld, UHF, USA |
Operating frequency | 902 MHz … 928 MHz: USA Transmission licenses for other countries on request | |
Emitted power | 9 ... 380 mW EIRP adjustable |
Supply | via handheld reader |
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-63 |
FCC approval | This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) This device must accept any interference received, including interference that may cause undesired operation. Caution: Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment. | |
IC approval | This device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) this device may not cause interference, and (2) this device must accept any interference, including interference that may cause undesired operation of the device. Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes : (1) l'appareil ne doit pas produire de brouillage, et (2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement. | |
Radio approval | USA: Contains FCC ID O2FM2UHF-RFIDMR Canada: Contains IC 9137A-M2UHFRFIDMR |
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP54 | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 58 g | ||||||||||
Dimensions | |||||||||||
|