Select Your Country

Go to global website

VBA-4E3A-G20-ZEL/M1L-P2 ASi Motor Roller Module

Key Benefits at a Glance

  • A/B node with extended addressing possibility for up to 62 nodes
  • Inputs for 3-wire sensors
  • Outputs for DC roller motors (drum motors)
  • Connection of motors and sensors via M8 connectors
  • Configurable start/stop ramps
  • Communication monitoring
  • Power supply of the inputs and outputs from the external auxiliary voltage
  • Function display for bus, external auxiliary voltage, in- and outputs
  • Cable piercing method with gold plated contact pins

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VBA-4E3A-G20-ZEL/M1L-P2

G20 MDR module with AS-Interface for 4 digital inputs and 2 connections for MDRs
Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.A.E
IO code7
ID codeA
ID1 code6
ID2 codeE
UL File NumberE223772 "For use in NFPA 79 Applications only"
MTBF98 a
Compatible roller motorsInterroll EC310, Interroll EC5000 24V AI (20W / 35W / 50W), Rulmeca BL3, Itoh Denki PM500XK, Itoh Denki PM500XC , PULSEROLLER Senergy-IDC
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of sensor supply or external auxiliary voltage UAUX missing
LED ERRMotor fault: 2 LED yellow
LED PWRAS-Interface voltage; green LED
green: voltage OK
green flashing: address 0 or sensor supply overload or external auxiliary voltage UAUX missing
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 2 LED yellow
LED FUSEMotor power supply; 2 green LEDs
LED DIRMotor rotation direction; yellow LED
LED MOTMotor active; 2 yellow LEDs
Auxiliary voltage (output)UAUX18 ... 30 VDC PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 35 mA
Number/Type2 Inputs for 3-wire sensors (PNP), DC
Supplyfrom external auxiliary voltage UAUX
Current loading capacity500 mA , overload and short-circuit protected
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2
0 (undamped) ≤ 0.5 mA
1 (damped) ≥ 2.0 mA
Signal delay< 1 ms (input/AS-Interface)
Input filter2 ms
Number/Type2 outputs for DC roller motors (MOT1, MOT2)
Supplyfrom external auxiliary voltage UAUX
Current3.5 A continuous current , 5 A (<2 s) , max. 7.5 A (<0,3 s) per motor
Overload protectionFuse 5 A, I2t = 53.7 A2s per motor
Velocity signalUS1.4 … 13 V at no-load
Ri = 5.6 kΩ, RLOAD ≥ 35 kΩ
Control via parameter P2:0
Rotation direction signalUDOff / ≥ (UAUX - 1.0 V) at no-load
Ri = 5.6 kΩ, RLOAD ≥ 5 kΩ
AS-Interface data bit D2 = 0: UD = Off
Motor faultDigital input NPN, U0 = 3.3 V, Ri = 52 kΩ
0 (no error) ≥ 40 µA
1 (error) ≤ 30 µA
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-30 ... 85 °C (-22 ... 185 °F)
Degree of protectionIP54 according to EN 60529
ConnectionAS-Interface, AUX: Insulation piercing technology
Yellow flat cable/black flat cable
Inputs/outputs: M8 round plug connector in accordance with EN 61076-2-104
Inputs: LF004-GS1-A (4-pin, bushing contacts, screw lock, A-coded)
Matching connector: LM004-Gx1-A or similar
Outputs: NF005-SS1-B (5-pin, bushing contacts, snap lock, B-coded).
Matching connector: NM005-Sx1-B or similar
Mass220 g
Dimensions
Height27.5 mm
Width131.5 mm
Length54 mm
Mounting2 clips with ∅ 8 mm drill hole
Cable length1 m
NoteThe flat cable routing is designed for 100 actuation cycles