Select Your Country

Go to global website

ICRL-U-6RJ45-PoE-B-DIN Ethernet switch unmanaged PoE voltage-boost switch

Key Benefits at a Glance

  • Industrial PoE IEEE 802.3af compliant unmanaged switch
  • Four 10/100BASE-TX PoE ports and two Gigabit uplink ports
  • Total output power budget of 60W (15.4W maximum on each port)
  • Voltage boost technology that supports 12 - 24V DC power input sources for transportation, security and industrial applications
  • QoS support for optimizing video and VoIP stream
  • Alarm relay for failure and event notification
  • Wide operating temperature range (-25 to +60 °C)
  • Suitable for PROFINET IO and EtherNet/IP

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICRL-U-6RJ45-PoE-B-DIN

RocketLinx ICRL-U-6RJ45-PoE-B-DIN
UL File NumberE185778
MTBF22.8 a
Connection typeRJ45
Auto-MDI(-X)yes
Autonegotiationyes
Transfer rate4 - 10BASE-T, 100BASE-TX 10/100 Mbps 2 - 10BASE-T, 100BASE-TX, 1000BASE-T 10/100/1000 Mbps
Cable typeCategory 5e or better
PoE features
TypePoE output Mode: Alternative B
Max. total power60 W
Standards
IEEE 802.3 10BASE-Tyes
IEEE 802.3u 100BASE-TXyes
IEEE 802.3x Flow Control and Back-pressureyes
IEEE 802.1p Class of Service (CoS)yes
IEEE 802.3ab 1000BASE-Tyes
IEEE802.3af Power over Ethernet (PoE)yes
LED indicationsee manual
Rated operating voltageUe12 ... 24 V DC
Power consumption8.3 W max. 24 V without PD loading
General informationDigital output (relay output) rating 1 A Max. @ 24 V DC, Digital input
Nominal voltage12 V , 24 V
Number/Type4 x RJ45 (Fast Ethernet) 2 x RJ45 (Gigabit)
Electromagnetic compatibility
Directive 2014/30/EUEN 55032:2015 , EN 55032:2015+A11:2020 , EN 55035:2017/A11:2020 , EN 61000-6-2:2005 , EN 61000-6-4:2007 , EN 61000-6-4/A1:2011-02
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Electrical safetyCSA C22.2 No. 60950 / CSA C22.2 No. 60950/UL60950
Emitted interferenceEN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32
Noise immunityEN 55032
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humiditymax. 95 %
Altitude0 ... 3048 m
Degree of protectionIP30
ConnectionPower Supply Terminal Block (4-pin)
Ethernet 6 x RJ45
Material
HousingAluminum
Mass1.05 kg
Dimensions
Height131.2 mm with DIN rail clip
Width66 mm
Length149 mm
Construction typeCabinet module
MountingDIN rail or direct panel mounting