Select Your Country

Go to global website

Magnet-Ex 12 Explosion-protected Magnet Probe

Key Benefits at a Glance

  • No contact with test object required
  • Highly sensitive tip
  • Resistent to dirt
  • Optical indication
  • Built-in test magnet for self-test and battery control

Show more

Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of Magnet-Ex 12

Explosion-protected Magnet Probe Magnet-Ex 12 for Zone 1
FunctionAlternating, direct and permanent fields
Power supply2x LR03 according to IEC (type approved)
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Degree of protectionIP54
Massapprox. 60 g with Batteries
Dimensions150 mm x 18 mm
ATEX approval
ATEX certificatePTB 01 ATEX 2018
ATEX markingEx-Hexagon II 2G Ex ia IIC T4 Gb
Scope of deliveryMagnet-Ex 12
Batteries
Documentation