Select Your Country

Go to global website

ICRL-U-5RJ45-PoE-G-DIN Ethernet switch unmanaged PoE gigabit

Key Benefits at a Glance

  • Five - Gigabit RJ45 PoE ports
  • Rugged housing for use in harsh environments
  • 9K bytes jumbo frame for large file transfers
  • Power event alarm
  • Redundant power input 44-57V DC
  • Extended temperature range -40 to +75 °C
  • Suitable for PROFINET IO and EtherNet/IP

Show more

Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICRL-U-5RJ45-PoE-G-DIN

Ethernet unmanaged PoE switch with 5 RJ45 gigabit ports and fault alarm
UL File NumberE185778
MTBF44.5 years
Connection typeRJ45
Auto-MDI(-X)yes
Autonegotiationyes
Transfer rate5 - 10BASE-T, 100BASE-TX, 1000BASE-T 10/100/1000 Mbps
Cable typeCategory 5e or better
PoE features
TypePoE output Mode: Alternative A
Max. total power112 W @ 52 V
Standards
IEEE 802.3 10BASE-Tyes
IEEE 802.3u 100BASE-TXyes
IEEE 802.3x Flow Control and Back-pressureyes
IEEE 802.3ab 1000BASE-Tyes
IEEE802.3af Power over Ethernet (PoE)yes
IEEE802.3at Power over Ethernet (PoE) Plusyes
LED indicationsee manual
Rated operating voltageUe44 ... 57 V DC
Power consumption3 W @ 60 V DC
General informationRedundant power, polarity reverse protection, power fault alarm, relay output rating 1 A Max. @ 24 V DC
Nominal voltage48 V , 60 V
Number/Type5 x RJ45
Electromagnetic compatibility
Directive 2014/30/EUEN 50121-1:2017 , EN 50121-4:2016 , EN 55032:2015 , EN 55032:2015+A11:2020 , EN 55035:2017/A11:2020 , EN 61000-6-2:2005 , EN 61000-6-4:2007 + A1:2011
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Electromagnetic compatibilityEN 50121-4
Electrical safetyCSA C22.2 No. 60950 / CSA C22.2 No. 60950/UL60950
Emitted interferenceEN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32
Noise immunityEN 55032, EN61000-6-2
Ambient temperature-40 ... 75 °C (-40 ... 167 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Altitude0 ... 3048 m
Degree of protectionIP30
ConnectionPower Supply Terminal Block
Ethernet 5 x RJ45
Material
HousingAluminum
Mass650 g
Dimensions
Height120 mm
Width30 mm
Length99 mm
Construction typeCabinet module
MountingDIN rail or direct panel mounting