Select Your Country

Go to global website

VAA-2E1A-F85A/CB10-S-V1 AS-Interface EMERGENCY STOP button

Key Benefits at a Glance

  • Tamper proof according to ISO 13850/EN 418
  • Integrated illumination
  • TÜV certified
  • UL approval
  • Self-monitoring force-guided safety contacts
  • EMERGENCY STOP unlocking by turning or pulling
  • M12 plug connection

Show more

Interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR
  • ZH

Technical data of VAA-2E1A-F85A/CB10-S-V1

AS-Interface EMERGENCY STOP button
Node typeSafety node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.B
IO code7
ID codeB
ID1 codeF
ID2 code0
UL File NumberE305142
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Reaction time< 300 µs
MTTFdno significant contribution to MTTFd of the overall system
PFHdno significant contribution to PFH of the overall system
B10d250000 cycles
Design lifetime20 a
Button
EMERGENCY STOPilluminated
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 80 mA
Protection classIII
Surge protectionUe: Over voltage category III, safe isolated power supplies (PELV)
Rated insulation voltage32 V
Pulse withstand voltage0.8 kV
Electromagnetic compatibility
Directive 2014/30/EUIEC 62026-2:2013 EN 61000-6-2:2005 EN 61000-6-4:2007 A1:2011-02 EN 61326-1:2013
Machinery Directive
Directive 2006/42/ECEN ISO 13849-1:2015 EN ISO 13849-2:2012 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 EN 60947-5-5:1997+A1:2005+A11:2013+A2:2017
Degree of protectionEN 60529:2000
Electrical safetyIEC 61140:2009
Emitted interferenceEN 61000-6-4:2007 A1:2011-02
AS-InterfaceEN 62026-2:2013
Noise immunityIEC 62026-2:2013 EN 61326-3-1:2017 EN 61000-6-2:2005
Functional safetyEN ISO 13849-1:2015 EN ISO 13849-2:2012 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 EN 60947-5-5:1997+A1:2005+A11:2013+A2:2017
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , noncondensing
Climatic conditionsFor indoor use only
Altitude≤ 5000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.35 mm 10 ... 57 Hz , 5 g 57 ... 2000 Hz, 10 cycles
Pollution degree2
Operating forcePush: 32 N
Pull: 21 N
Turn: 0.27 Nm
Minimum for positive opening operation: 60 Nm
Operating distancefor positive opening operation: min. 4 mm
maximal: 4.5 mm
Degree of protectionIP65
ConnectionM12 round connector
Material
HousingPolycarbonate
Mass225 g
Dimensions
Height91.5 mm
Width76 mm
Length76 mm
Life span> 250,000 switching operations