Select Your Country

Go to global website

LB9523-T7*-*-***-**-*-Y* Redundancy Field Unit, Stainless Steel

Key Benefits at a Glance

  • Preconfigured enclosures for engineered LB systems
  • Max. 22 slots for I/O modules
  • Installation in Zone 2 or safe area
  • Impact resistance enclosure, IP66
  • For PROFIBUS DP, PROFIBUS DP V1, PROFINET, and MODBUS RTU
  • Redundancy (field bus and power supply)
  • Image is generic for this device type and may deviate from the specific variant

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of LB9523-T7*-*-***-**-*-Y*

Redundancy Field Unit, Stainless Steel
Installed componentsbackplane LB9022E
Bus coupler2
Supply3
I/O modules (single width)max. 22
I/O modules (dual width)max. 11
Connectionscrew terminals, max. 10 mm2
Rated voltageUr24 V DC
Redundancyyes
Fieldbus typePROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus coupler
Connection9-pin Sub-D connector (not included with delivery)
Redundancyyes
Electromagnetic compatibility
Directive 2014/30/EUEN 61439-1:2012 (J.9.2.2 b) , EN 61439-2:2012
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-20 ... 40 °C (-4 ... 104 °F) further on request
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Impact resistance7J
Enclosure coverhinged door with quarter-turn key locks
Cover sealfoamed silicone
Degree of protectionIP66
Cable entry face B
M16 quantity192
M16 seriesCable Glands, Plastic
M16 typeCG.PIDS1.M16.*
M16 clamping range4 ... 8 mm
M16 infofield signals
M20 quantity4
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
M20 infoFieldbus
M25 quantity2
M25 seriesCable Glands, Plastic
M25 typeCG.PEDS1.M25.*
M25 clamping range10 ... 18 mm
M25 infoPower Supply
Terminal assembly
Number of vertical rails3
Usable length per horizontal rail210 mm
Terminal typemax. 120 spring terminal or screw terminal
Material
Cable glandPolyamide (PA)
Sealhousing: foamed silicone
cable gland: chloroprene
Massapprox. 25 kg , without modules
Dimensions
External dimension (A)800 mm
External dimension (B)800 mm
External dimension (C)300 mm
Mounting4 Mounting bracket for wall mounting included in the scope of delivery
GroundingM8 internal/external brass nickel-plated grounding bolt
EU-type examination certificate
MarkingEx-Hexagon II 3(1/2)G Ex eb nA [ia Ga/ib Gb/ic] IIC T4 Gc
[exsign] II 3(1/2)D Ex tb [ia Da/ib Db/ic] IIIC T130°C Dc
CertificatePF 16 CERT 1267 X
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-15:2010 , EN 60079-31:2014
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.