Select Your Country

Go to global website

LB9508-TB*-B-0**-**-*-Y* Field Unit, Stainless Steel

Key Benefits at a Glance

  • Preconfigured enclosures for engineered LB systems
  • Max. 8 slots for I/O modules
  • Installation in Zone 2 or safe area
  • Impact resistance enclosure, IP66
  • For MODBUS TCP/IP
  • Image is generic for this device type and may deviate from the specific variant

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of LB9508-TB*-B-0**-**-*-Y*

Field Unit, Stainless Steel
Installed componentsbackplane LB9023E
Bus coupler1
Supply1
I/O modules (single width)max. 8
I/O modules (dual width)max. 4
Connectionscrew terminals, max. 10 mm2
Rated voltageUr24 V DC
Redundancyno
Fieldbus typeMODBUS TCP
ConnectionRJ-45 connector (not included with delivery)
Redundancyno
Electromagnetic compatibility
Directive 2014/30/EUEN 61439-1:2012 (J.9.2.2 b) , EN 61439-2:2012
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-20 ... 40 °C (-4 ... 104 °F) further on request
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Impact resistance7J
Enclosure coverhinged door with quarter-turn key locks
Cover sealfoamed silicone
Degree of protectionIP66
Cable entry face B
M16 quantity30
M16 seriesCable Glands, Plastic
M16 typeCG.PIDS1.M16.*
M16 clamping range4 ... 8 mm
M16 infofield signals
M20 quantity4
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
M20 infoFieldbus
M25 quantity2
M25 seriesCable Glands, Plastic
M25 typeCG.PEDS1.M25.*
M25 clamping range10 ... 18 mm
M25 infoPower Supply
Material
Cable glandPolyamide (PA)
Sealhousing: foamed silicone
cable gland: chloroprene
Massapprox. 25 kg , without modules
Dimensions
External dimension (A)380 mm
External dimension (B)380 mm
External dimension (C)220 mm
Mounting4 Mounting bracket for wall mounting included in the scope of delivery
GroundingM8 internal/external brass nickel-plated grounding bolt
EU-type examination certificate
MarkingEx-Hexagon II 3(1/2)G Ex eb nA [ia Ga/ib Gb/ic] IIC T4 Gc
[exsign] II 3(1/2)D Ex tb [ia Da/ib Db/ic] IIIC T130°C Dc
CertificatePF 16 CERT 1267 X
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-15:2010 , EN 60079-31:2014
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.