Select Your Country

Go to global website

UBE4000-30GM-SA2-V15 Through-beam ultrasonic barrier

Key Benefits at a Glance

  • Reliable detection of transparent materials
  • High switching frequency
  • Adjustable sensitivity
  • Adjustable switch-on delay
  • Small angle of divergence
  • Protective functions
  • Emitter and receiver included in the delivery package

Show more

Product Compliance: USA - cCSAus
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of UBE4000-30GM-SA2-V15

Sensing range0 ... 4000 mm , distance emitter-receiver 500 mm ... 4000 mm
Through-beam modeSingle path ultrasonic switch
Reference targetreceiver
Transducer frequency85 kHz
LED greenalignment aid
OFF: no ultrasonic signal
flashing: uncertain area
ON: positive reception
LED yellowswitching state
Operating voltageUB18 ... 30 V DC , ripple 10 %SS
No-load supply currentI035 mA emitter
25 mA receiver
Output type2 switch outputs PNP, normally open/closed (complementary)
Rated operating currentIe200 mA
Voltage dropUd≤ 2.5 V
Switch-on delayton100 ... 3000 ms
Switching frequencyf≤ 15 Hz
Standard conformity
StandardsEN 60947-5-2:2007+A1:2012
IEC 60947-5-2:2007 + A1:2012
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
Housingnickel plated brass; plastic components: PBT
Mass160 g each sensor
Dimensions
Length90 mm
Diameter40 mm