Select Your Country

Go to global website

NCB1,5-18GM60-E2-D Inductive sensor

Key Benefits at a Glance

  • 1.5 mm flush
  • Compression proof up to 350 bar, dynamic on active surface
  • For applications in hydraulic cylinder
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCB1,5-18GM60-E2-D

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.22 mm
Reduction factor r304 0.5
Output type3-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 1500 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 10 mA
Operating pressure350 bar (5076.4 psi)
MTTFd1240 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-35 ... 80 °C (-31 ... 176 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceEpoxy (black)
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.34 mm2
LengthL2 m
Mass146 g
Dimensions
Length57 mm
Diameter18 mm