Select Your Country

Go to global website

SR.CS* Control Stations Ex e, Stainless Steel, cover-mounted contact modules

Key Benefits at a Glance

  • Stainless Steel enclosure
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex db eb, Ex ib and Ex tb certified
  • Up to 102 operators per control station
  • 5 enclosure size options
  • Return Flange Sealing provides Drain Channel
  • Customizable configuration of operators, cable entry quantities and cable gland types as per specification
  • Customizable configuration of gland plates, ground bolt and hinges as per specification
  • Option for vertical or horizontal mounting provides high flexibility
  • Up to 4 gland plates
  • Wide range of labels and accessories available

Show more

Approval
Product Compliance: Europe – CE
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of SR.CS*

Control Stations Ex e, Stainless Steel, cover-mounted contact modules
Operating voltage400 V AC max.
Operating current16 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Enclosure coverfully detachable
Cover fixingstainless steel A4 (V4A) hexagonal head screws , see data table
Cover sealsilicone
Degree of protectionIP66
Cable entrycable glands as per specification
Gland plate on face(s)optional
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Gland plateoptional 3 mm or 6 mm AISI 316L (1.4404) stainless steel
Finishbrushed
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
Mountingscrews , optional mounting brackets enclosed
GroundingM6 internal/external brass nickel-plated grounding bolt
M6 internal stainless steel grounding bolt welded to lid
M6 internal stainless steel grounding bolt welded to enclosure body
Ambient temperature-50 ... 55 °C (-58 ... 131 °F) depending on integrated components
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb IIC T* Gb, Ex tb IIIC T** Db or
Ex ib IIC T* Gb, Ex tb IIIC T** Db or
Ex db eb ib IIC T* Gb, Ex tb IIIC T** Db
T6/T80 °C @ Ta +40 °C
T5/T95 °C @ Ta +55 °C
T4/T130 °C @ Ta +55 °C
IECEx approvalIECEx CML 16.0008X
UKCA approvalCML 22 UKEX 2550X
ECAS approval22-10-53256/E22-09-052316/NB0002
CCC approval2020322304002545
Degree of protectionEN60529
CE marking0102
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesMounting plate
M6 internal/external stainless steel grounding bolt
cover hinges stainless steel AISI 316L
gland plate 3 mm AISI 316L (1.4404) stainless steel
gland plate 6 mm AISI 316L (1.4404) stainless steel
M6 internal stainless steel grounding bolt welded to bottom gland plate
quarter-turn key locks stainless steel A4 (V4A)
engraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label
cover padlock facility
eyebolts
door handles
Control elementssmall footprint max. 102 see data table
all NC contacts have a direct opening action for emergency stop functions