Select Your Country

Go to global website

VOS-LE-C-25MM-HC Accessory camera lens

Key Benefits at a Glance

  • Exchangeable lens (C-Mount)
  • Focal length 25 mm
  • F 1.4-16
  • Format 1"
  • MOD 0.3 m
  • C-mount

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of VOS-LE-C-25MM-HC

Fixed focal length lens, high-resolution, compact Megapixel lens, with locking screws for C-mount cameras
Optical resolution7 MP
Focal length25 mm
Focal range≥ 25 mm ... < 50 mm
Format1"
ApertureF1,4-16
Aperture contromanually
Horizontal angle of view29.3 °
Vertical angle of view22 °
Diagonal angle of view36.6 °
At image format12.8 x 9.6 mm
MOD (Minimum object distance)300 mm
Operating temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mass135 g
Objective connectionC-mount
Dimensions
Length48.42 mm
Diameter43 mm
Filter threadM 35.5 × 0.5