Select Your Country
HiC2883 Solenoid Driver
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (bus or loop powered)
- Output 45 mA at 12 V DC
- Line fault transparency (LFT)
- Test pulse immunity
- Up to SIL 3 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of HiC2883
Signal type | Digital Output |
Safety Integrity Level (SIL) | SIL 3 | |
Systematic capability (SC) | SC 3 |
Connection | SL1: 1a, 1b(-); 2a, 2b(+) | |
Rated voltage | Ur | 19 ... 30 V bus powered via Termination Board 19 ... 30 V loop powered via input , reverse polarity protected |
Input current | 75 mA at 24 V, 270 Ω load | |
Power dissipation | 1.3 W at 24 V, 270 Ω load |
Connection side | control side | |
Connection | SL1: 7a(-), 9a(-); 8a(+), 10a(+) | |
Test pulse length | max. 2 ms from DO card | |
Signal level | loop powered 1-signal: 19 ... 30 V DC 0-signal: 0 ... 5 V DC bus powered 1-signal: 15 ... 30 V DC (current limited to 5 mA) 0-signal: 0 ... 5 V DC | |
Rated current | Ir | 0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card) 1-signal: ≥ 36 mA (minimum load current DO card) |
Inrush current | < 200 mA , 10 ms loop powered |
Connection side | field side | ||||
Connection | SL2: 5a(+), 5b(-) | ||||
Internal resistor | Ri | approx. 240 Ω | |||
Current | Ie | typ. 45 mA | |||
Voltage | Ue | ≥ 12 V | |||
Current limit | Imax | 50 mA | |||
Open loop voltage | Us | typ. 24.6 V | |||
Load | nominal 0.05 ... 18 kΩ , valid range for line fault detection (LFD) | ||||
Switching frequency | f | max. 10 Hz | |||
Energized/De-energized delay | 20 ms / 5 ms | ||||
Line fault detection | |||||
|
Connection | SL1: 6b | |
Output type | open collector transistor (internal fault bus) |
Output/other circuits | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 , IEC/EN 61326-3-2:2018 For further information see system description. | |
Degree of protection | IEC 60529:2013 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP20 | |
Mass | approx. 150 g | |
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | |
Mounting | on termination board | |
Coding | pin 1 and 4 trimmed For further information see system description. |
EU-type examination certificate | FIDI 21 ATEX 0069X | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Input | |||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
FM approval | FM 17 US 0111 X , FM 17 CA 0057 X | |||||||
| ||||||||
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |