Select Your Country

Go to global website

MHV-BT-F10-G22 Mounting Kit

Key Benefits at a Glance

  • Simple mounting
  • No hole required in drive shaft
  • Hand lever included
  • All-in-one stainless steel solution
  • Conforming to standards
  • Adjustable in height

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MHV-BT-F10-G22

Adjustable assembly set for sizes F10 manual operated valves according to EN ISO5211, ISO5211, square shaft G= 22 mm, minimum height 24 mm
Suitable sensors and Dual sensors, -F25 series with actuator BT32...
Dual sensors, -F25K series with actuator BT32...
Dual sensors, -F31 series with actuator BT65...
Dual sensors, -F31K series with actuator BT65...
Dual sensors, -F31K2 series with actuator BT65...
StandardsDIN EN ISO 5211 / DIN 3337
Materialstainless steel 1.4301 / AISI 304 for plates and sheet metal bending parts
Stainless steel 1.4305 / AISI 303 for shaft
Stainless steel 1.4408 /AISI 316 for handle
Mass1110 g
Dimensions
Width94 mm
Length355.5 mm
NoteFor the mounting set, an adapter plate and depending on this, and further accessories must be ordered.