Select Your Country

Go to global website

VIM32PP-E7DC8-0RE-IO-1V1401 Vibration sensor

Key Benefits at a Glance

  • Raw data for vibration acceleration a-Raw by means of BLOB transfer
  • Frequency range up to 12 kHz with sampling rate up to 64 kHz
  • Bearing status parameter according to DIN ISO 13373
  • Vibration velocity in mm/s (rms) acc. to DIN ISO 10816/20816
  • Vibration acceleration in g (rms) acc. to DIN ISO 10816/20816
  • Additional temperature value output
  • IO-Link Interface for process data, parameterization and diagnosis
  • Rugged stainless steel housing

Show more

IO-Link interface
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of VIM32PP-E7DC8-0RE-IO-1V1401

Vibration sensor with IO-Link and programmable switching output or analog current output
TypeVibration sensor
Measuring technologyMEMS capacitive
SeriesPerformance Plus Line
Measured variableVibration velocity
Vibration acceleration
Bearing status parameter
Crest factor
Temperature
Measuring range
Vibration velocityv-rms0 ... 128 mm/s
Vibration accelerationa-rms0 ... 34 g rms
Vibration accelerationa-Peak0 ... 48 g peak value per 1 s
Vibration accelerationa-Raw-48 ... 48 g by means of BLOB transfer
Bearing status parameter1 ... 4
see section characteristic curve
Crest factor0 ... 100
Temperature-40 ... 85 °C (-40 ... 185 °F)
Measurement accuracyVibration velocity: ± 0.1 mm/s (calibration point: 90% of the measuring range; 159.2 Hz) Complies with the tolerance requirements of DIN ISO 2954 for measuring range greater than 8 mm/s
Vibration acceleration: ± 0.01 g (calibration point: 90% of the measuring range; 159.2 Hz) Complies with the tolerance requirements of DIN ISO 2954
Cross-sensitivity< 5 % of the partial lateral acceleration, which acts exactly 90° to the measuring axis
ResolutionVibration velocity: 0.01 mm/s
Vibration acceleration: 0.01 g
Bearing status parameter: 0.01
Frequency rangeVibration acceleration a-raw: 1 ... 12 kHz , by means of BLOB transfer
Vibration velocity rms: 10 ... 1000 Hz , acc. to DIN ISO 10816/20816 , programmable
Vibration acceleration rms: 1 ... 1000 Hz , acc. to DIN ISO 10816/20816 , programmable
Vibration acceleration a-peak: 10 ... 10 kHz
Crest factor: 10 ... 10 kHz
Bearing status parameter: 10 ... 10 kHz , acc. to DIN ISO 13373-3
Averaging timefor v-rms: 2 s
for a-rms: 2 s
Sampling rateVibration acceleration a-raw: 64 kHz , programmable
Vibration velocity rms: 8 Hz
Vibration acceleration rms: 8 kHz
Vibration acceleration a-peak: 32 Hz
Crest factor: 32 Hz
Bearing status parameter: 32 kHz
MTTFd329 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Fusingexternal fuse is required: 1 A , fast acting , 30 V DC
Operating voltageUB18 ... 30 V DC
Current consumptionmax. 320 mA
Power consumptionP0max. 10 W
Time delay before availabilitytv≤ 3.6 s
Surge protectionup to 2 kV
Interface typeIO-Link (via C/Q = Pin 4)
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D , BLOB transfer
Process dataInput 24 Byte
measurement channels:
-rms value velocity
- peak value acceleration
- rms value acceleration
- temperature
- crest factor
- bearing status parameter
per measurement channel:
- measurement value 2 Byte
- scaling 8 Bit
- switching signals 2 Bit
status data
Vendor ID1 (0x0001)
Device ID5308673 (0x510101)
Transfer rateCOM3 (230.4 kbits/s)
Min. cycle time3.8 ms
SIO mode supportyes
Compatible master port typeClass A
Class B (use 3-pole adapter or 3-wire cable)
BLOB size1.28 MByte , programmable
BLOB segments200 Byte per request and BLOB segment respectively
Output typeC/Q - Pin 4 in SIO mode (switching signal of the measured variable is programmable)
Switching functionNormally open/closed (NO/NC)
Operating current≤ 100 mA
Short-circuit protectionyes
Output typeI/Q - pin 2 (parameterizable as analog current output or switching signal)
- I: analog output for the measured variable, current 4 ... 20 mA
- Q: switching signal of the measured variable is parameterizable, PNP normally open
Switching functionNormally open/closed (NO/NC)
Operating current≤ 120 mA for switching signal
Voltage drop< 2 V
Output current4 ... 20 mA at analog output
Load resistor≤ 500 Ω at analog output
Short-circuit protectionyes
Degree of protectionDIN EN 60529, IP66, IP67
Shock resistanceDIN EN 60068-2-27, 60 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 16.5 g, 10 ... 12000 Hz
Vibration evaluationDIN ISO 10816/20816 , DIN ISO 13373-3
UL approval
Ordinary LocationE468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeplug
Housing materialStainless steel 1.4305 / AISI 303
Degree of protectionIP66 / IP67 only in connected state
Connector
ThreadingM12
Number of pins4
Massapprox. 100 g
Dimensions
Length72.5 mm
Diameter23.8 mm