Select Your Country

Go to global website

BTC12N-* Industrial Box Thin Client

Key Benefits at a Glance

  • Industrial-grade box thin client for 24/7 operation
  • Long-term support with product availability for more than 5 years
  • Supports modern Ultra HD (4K) setups with 60 Hz
  • Compact footprint
  • Option for Class I/Div 2 hazardous locations
  • Option for ACP ThinManager "Ready"

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of BTC12N-*

Industrial Box Thin Client
ProcessorIntel® Apollo Lake N4200 series
RAM4 GB DDR3L
Optional:
PC3: 8 GB DDR3L
PC4: 8 GB DDR3L
Mass storage32 GB eMMC MLC
Optional:
PC2: additional 128 GB SSD
PC3: additional 240 GB SSD
PC4: additional 480 GB SSD
Power supplyInput voltage: 16 ... 28 V DC
Input current: max. 2 A - 1 A
Input via 2.5 mm power socket (with double insulation from the power supply)
Interface typefront: 2 x USB 2.0, power button, audio line out
Back side: 2 x 1000Base-T Ethernet, 2 x DisplayPort™ 1.2 (supports Ultra HD with 4K at 60 Hz), 1 x DC (DC jack 5.5 x 2.5 mm with lock mechanism), 2 x USB 3.1 (Super Speed) , 1 x RS-232/RS-485 with DB-9 connector
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 55032:2015, AC:2016
EN 55035:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Operating systemVisuNet RM Shell 6.x (based on Microsoft Windows 10 IoT Enterprise 2021 LTSC)
Option TTR: ACP ThinManager Ready BIOS
Option PC2: Windows 10 IoT LTSB
Option: PC3 and PC4: Windows 10 IoT 2019 LTSC
Operating temperatureTemperature classes:
N1: Industrial temperature grade 0°... 55° C (32 ... 131 °F)
N0: Standard temperature grade -20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity≤ 95 % at 40 °C (non-condensing acc. to EN 60068-2-78)
Shock resistance40 g (11 ms) when operating
Vibration resistance3 grms
5 ... 500 Hz
Degree of protectionIP40
Mass1.32 kg
Dimensions216 mm x 130 mm x 47 mm
MountingDesktop or wall mounting, VESA mount (100 x 100 mm and 75 x 75 mm) and DIN-rail mounting via optional adapter
Notepassive cooling , no moving parts
Power supply not included.
UL approvalStandard (GP): UL Listed for Canada and USA, E223772 (NRAQ, NRAQ7) (Ordinary Locations)
Option D2: UL Listed for Canada and USA, E492874 (NRAG, NRAG7) (Hazardous Locations)