Select Your Country
IDM-Z2-x60-D-* Corded 1-D and 2-D Handheld Reader for Zone 2/22
Key Benefits at a Glance
- Approved for Zone 2 and 22 (ATEX and IECEx)
- All 1-D standard barcode families supported
- 2-D model supports Data Matrix, QR, and other two-dimensional codes
- Fall tested from 2 m to ensure reliability


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
Technical data of IDM-Z2-x60-D-*
Corded 1-D and 2-D Handheld Reader for Zone 2/22 |
Type | scan frequency: 500 Hz (1-D models), 60 Hz (2-D model) | |
Light type | LED, visible red light (630 / 1310 nm) ambient light immunity 100 000 lx | |
Readable codes | barcode types: Code 39, Code 39 Trioptic, Code 32, Code 93, Code 11, Codabar, Code 128, GS1-128 / EAN 128, UPC / EAN / JAN (with addition), MSI/Plessey, UK/Plessey, IATA, Interleaved 2 of 5, Standard and Industrial 2 of 5, Matrix 2 of 5, Telepen, GS1 DataBar, Australian Post, China Post, German Post, US Planet, US Postnet, British Post, Intelligent Mail, Japan Post, Korean Post, Dutch KIX Post stacked code types (depending on model selected): PDF417, MicroPDF417, Code 49, Code 16K, Composite, Codablock F 2-D code types (depending on model selected): Data Matrix, QR, MicroQR, Aztec, Maxicode | |
Read distance | 20 ... 850 mm (1-D model) 30 ... 380 mm (2-D model) | |
Resolution | ca. ≥ 0.76 mm (1-D models) ca. ≥ 0.13 mm (2-D model) |
Indicators | 2 x LED (operating state) beeper/buzzer (can be switched off) |
Interface type | RS-232 TTL, RS-422, and USB |
Electromagnetic compatibility | |||||
| |||||
Explosion protection | |||||
| |||||
RoHS | |||||
|
Supplementary standard conformity | EN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011 |
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Relative humidity | 95 % non-condensing | |
Impact resistance | 50 fall tests from 2 m height onto concrete |
Degree of protection | IP65 | |
Mass | approx. 200 g without cable | |
Dimensions | 104 mm x 185 mm x 76 mm |
EU-type examination certificate | IBExU19ATEXB016X IECEx IBE 19.0026X | ||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |