Select Your Country
M-LBAS-IA1.IE Surge ProtectorFieldConnex®
Key Benefits at a Glance
- For Ethernet-APL spur ports
- Intrinsically safe according to 2-WISE and FISCO
- Installation on DIN mounting rail in cabinet or field junction box
- Grounding of the cable shield via a gas discharge tube


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovals
Technical data of M-LBAS-IA1.IE
Surge protector, Ethernet-APL, control cabinet installation, Ex ia, Ex ec, indirect shield grounding |
Design / Mounting | Cabinet installation | |
Installation in hazardous area | Zone 1 |
Interface type | Ethernet-APL auxiliary device |
Rated voltage | Ur | 30 V | |||||||||
Rated current | Ir | 500 mA | |||||||||
Impulse rating | 2 kV/1 kA (category C1) per line 10 kV/5 kA (category C2) per line 1 kA (category D1) per line | ||||||||||
Impulse discharge current (10/350 µs) | Iimp | 0.5 kA per line | |||||||||
Nominal discharge current (8/20 µs) | In | ||||||||||
| |||||||||||
Max. surge current (8/20 µs) | Imax | 10 kA overstressed fault mode 3 acc. to IEC 61643-21 | |||||||||
Voltage protection level | Up | ||||||||||
|
Degree of protection | IEC/EN 60529 | |
Climatic conditions | IEC 60721 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Surge protection | IEC 61643-21 | |
Ethernet | Ethernet-APL , IEEE 802.3 for 10BASE-T1L |
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Storage temperature | -50 ... 90 °C (-58 ... 194 °F) | |
Relative humidity | ≤ 95 % non-condensing | |
Shock resistance | 15 g 11 ms | |
Vibration resistance | 1 g , 10 ... 150 Hz |
Connection type | screw terminals | |
Core cross section | solid wire 0.5 ... 2.5 mm2 , stranded wire 0.5 ... 1.5 mm2 | |
Housing material | Polyamide PA 6.6 | |
Degree of protection | IP20 | |
Mass | 32 g | |
Mounting | DIN mounting rail |
EU-type examination certificate | TÜV 22 ATEX 8786 X , TÜV 22 ATEX 8816 X | |||||||||||||||||||
| ||||||||||||||||||||
Directive conformity | ||||||||||||||||||||
| ||||||||||||||||||||
Supplementary information |
IECEx approval | IECEx TUR 22.0017X | ||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.