Select Your Country

Go to global website

Lite-Ex PL 30e Flashlight

Key Benefits at a Glance

  • Ex-zone 0/20
  • Ring switch
  • High performance LED
  • 204 lumen
  • Rugged housing
  • Diaphragm valve for pressure compensation

Show more

Approval
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of Lite-Ex PL 30e

Explosion-protected LED flashlight (ATEX / IECEx zone 0/20)
BulbHigh performance LED
Luminous intensity5000 Lux (1 m distance)
Luminous flux204 lumen
Battery type3x LR14 (type-tested)
Operating durationapprox. 48 h (continuous operation)
CE conformityCE 0102
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-30 ... 60 °C (-22 ... 140 °F) (without batteries)
Degree of protectionIP65
Massapprox. 530 g
Dimensionsapprox. 55 / 42 mm x 220 mm
EU-type examination certificateEPS 16 ATEX 1 170 X
MarkingEx-Hexagon II 1G Ex ia IIC T4 Ga IP65
[exsign] II 1D Ex ia IIIC T130°C Da IP65
IECEx approval
IECEx certificateIECEx EPS 16.0074X
IECEx markingEx ia IIC T4 Ga IP65
Ex ia IIIC T130°C Da IP65
Scope of deliveryLite-Ex® PL 30e
Batteries
Hand strap
Documentation