Select Your Country

Go to global website

LB8122A.1.EL Gateway for PROFINET

Key Benefits at a Glance

  • Communication via PROFINET
  • Mounting in Zone 2, Class I/Div.2 or in the safe area
  • Interface between the I/O modules and the PCS/PLC
  • Non-volatile memory for configuration and parameter settings
  • Permanently self-monitoring
  • MRP and S2 redundancy
  • HART communication via HART-IP
  • Shared Device und Dynamic Reconfiguration

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of LB8122A.1.EL

Connectionbackplane bus
Rated voltageUr12 V DC , only in connection with the power supplies LB9***
Nominal voltage12 V DC ,
Power dissipation4.53 W
Power consumption4.53 W
Fieldbus typePROFINET
Connection typeRJ-45 , via front connector
Transfer rate10BASE-T, 100BASE-TX 100 MBit/s
Station connectiondirectly to PCS or PLC or via hubs or switches
Cable typeSFTP in accordance with ISO/IEC 11801 for Cat 5e or better
Bus lengthmax. 100 m per link
AddressingDHCP, via controller (DCP) or fixed IP address
Ethernet addressIP V4 address (preset: DHCP on, changeable via display)
Supported I/O modulesLB1x01*…LB1x03*, LB1x08*, LB1x09*, LB2x01*…LB2x17*, LB3x01*…LB3x06*, LB4x01*, LB4x02*, LB4x04*…LB4x06*, LB5x01*, LB5x02*, LB5x04*…LB5x06*, LB6x01*, LB6x05*, LB6x06*, LB6x08*, LB6x10*…LB6x17*, LB7x04*
PROFINET conformance classCC B
Connectionbackplane bus
Ethernet/other circuitsbasic insulation according to IEC/EN 61010-1, rated insulation voltage 35 Veff or 50 V DC
RS 485 interface/other circuitsbasic insulation according to IEC/EN 61010-1, rated insulation voltage 35 Veff or 50 V DC
Insulation voltage1500 V AC acc. to IEEE 802.3u
Power supply, internal bus/other circuitsbasic insulation according to IEC/EN 61010-1, rated insulation voltage 30 V DC
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Degree of protectionIEC 60529
Fieldbus standardIEEE 802.3
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , mounted on backplane
Connectionvia backplane
Massapprox. 150 g
Dimensions32.5 x 100 x 102 mm (1.28 x 3.9 x 4 inch)
CertificateDEMKO 16 ATEX 1780 X
MarkingEx-Hexagon II 3 G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-7:2015+A1:2018

ATEX approvalDEMKO 16 ATEX 1780 X
IECEx approvalIECEx UL 16.0141 X
Approved forEx ec IIC T4 Gc
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.